TIDUET7G September 2019 – October 2023
| SYMBOL | PARAMETER | MINIMUM | NOMINAL | MAXIMUM | UNIT |
|---|---|---|---|---|---|
| VIN | AC input voltage | 100 | 230 | 264 | V AC |
| fline | Line frequency | 47 | 63 | ||
| Vout | Output voltage | 385 | V DC | ||
| Pout (nom) | Output power | 1050 | Watt | ||
| η | Targeted efficiency | 98.8% | |||
| iTHD | Targeted input current THD | < 5% at >30% Load | |||
| PF | Targeted power factor | 0.99 | |||
| Fsw | Switching frequency | 100 | kHz |