TIDUEW9 April 2020
Enable delay and Disable delay are the times when the driver is told to turn the light on/off and when the light actually turns on/off (typically measured with a sensor). A potential artifact from not meeting the specs is color bleed. Color bleed is when the incorrect color is being illuminated, either because the driver is too slow or too fast. An additional artifact also includes ramp smoothness issues.