TIDUEW9 April 2020
Lastly, the ripple is the variation of the light output. The requirements here are a little more straight forward with the max ripple equal to +/-10% and the frequency must be greater than 250 KHz. Similar artifacts as mentioned before are also possible consequences of poor ripple performance.