TIDUEZ2 March   2021

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Obstacle Detection Application Software Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 AWR1843AOP Single-Chip Radar Solution
    3. 2.3 Design Considerations
      1. 2.3.1 System Design Theory
        1. 2.3.1.1 Usage Case Geometry and Sensor Considerations
        2. 2.3.1.2 Antenna Configuration
        3. 2.3.1.3 Processing Chain
      2. 2.3.2 Configuration Profile
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software and GUI
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
      2. 3.2.2 Test Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
    2. 4.2 Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks

AWR1843AOP Single-Chip Radar Solution

The AWR1843AOP is an integrated, single-chip, FMCW sensor capable of operation in the 76 to 81 GHz band (see Figure 2-2). The sensor is built with the low-power, 45-nm, RFCMOS process from TI and enables unprecedented levels of integration in an extremely small form factor. It integrates a wide FOV antenna-on-package. The AWR1843AOP is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in the automotive and industrial space.

There are several benefits of an antenna-on-package technology:

  • Small form factor: Antenna on the PCB takes up almost ~30% of the board space. With the antenna now integrated on the package, the size of the sensor reduces by ~30% compared to conventional sensors. This helps in easy vehicle integration.
  • Faster design cycle: Developer need not spend time on simulation and characterization of the antenna parameters.
  • Lower PCB cost: Low cost FR4 based PCB can be chosen for design instead of expensive roger’s materialbased PCB.

The AWR1843AOP has the following features:

  • AWR1843 radar device
  • Antenna on Package with three TX antennae and four RX antennae
  • Power management circuit, to provide all the required supply rails from a single 5-V input
  • Built-in calibration and self-test (monitoring):
    • ARM Cortex-R4F-based radio control system
    • Built-in firmware (ROM)
    • Self-calibrating system across frequency and temperature
  • On-chip memory: 2 MB RAM
GUID-20210324-CA0I-MPM3-QBMM-MTZTPNZ1XSGB-low.pngFigure 2-2 AWR1843AOP Block Diagram

For more details see the AWR1843AOP product folder.