Figure 3-2 shows the
EUT setup.
Power on procedure:
- Power on the FAN for cooling
- Power for 12VDC_1, power
consumption should be near 0.13 A
- Power for 12VDC_2, power
consumption should be smaller than 0.01 A
- Set the DC load to CC mode, 0.5
A, load on
- Power on the AC source (200
VAC–277 VAC), will see DC output gradually increase to 400 VDC
- Adjust DC load between 0–10A, for
test
Power off procedure:
- Reduce the load to 1A
- Power off the AC input
- Power off the 12VDC_1 and
12VDC_2
- Turn off the cooling FAN