TIDUEZ8C december   2022  – june 2023

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Insulation Monitoring
    2. 1.2 Impact of Parasitic Isolation Capacitance
    3. 1.3 IEC 61557-8 Standard for Industrial Low-Voltage Distribution Systems
    4. 1.4 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 TPSI2140
      2. 2.2.2 AMC3330
      3. 2.2.3 TPS7A24
      4. 2.2.4 REF2033
      5. 2.2.5 TLV6001
    3. 2.3 Design Considerations
      1. 2.3.1 Resistive Bridge
      2. 2.3.2 Isolated Analog Signal Chain
        1. 2.3.2.1 Differential to Single-Ended Conversion
        2. 2.3.2.2 High-Voltage Measurement
        3. 2.3.2.3 Signal Chain Error Analysis
      3. 2.3.3 Loss of PE Detection
      4. 2.3.4 Insulation Monitoring on AC Lines
      5. 2.3.5 PCB Layout Recommendations
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Connectors
      2. 3.1.2 Default Jumper Configuration
      3. 3.1.3 Prerequisites
    2. 3.2 Software Requirements
    3. 3.3 Software
    4. 3.4 Test Setup
    5. 3.5 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  11. 5About the Author
  12. 6Revision History

Default Jumper Configuration

Prior to working with the TIDA-010232 board, make sure that the correct jumper settings are applied. Table 3-1 shows the default jumper configuration.

Table 3-1 Jumper Settings
HEADERJUMPER SETTING
R18 and R33Insert the jumper to enable the differential output of the AMC3330 to be fed to the J1 connector, in case isolation voltage is sampled with a fully-differential input ADC with higher resolution than the 12-bit ADC in the LAUNCHXL-F280049C.
R50Insert a jumper to enable the REF2033 voltage reference as common-mode voltage in the differential-to-single ended conversion for the high-voltage bus monitoring. Specifically meant for AC bus monitoring where there is a negative sign side signal. Make sure the R51 jumper is not placed simultaneously and the resistors R40, R44, R46, and R48 are sized accordingly to the differential-to-single desired gain.