6 Revision History
Changes from Revision B (January 2023) to Revision C (June 2023)
- Fixed RstP (RisoP) and RstN (RisoN)
typosGo
- Updated Equation 19.Go
Changes from Revision A (December 2022) to Revision B (January 2023)
- Updated 1400-V to 1200-V
Go
- Updated Low power consumption: < 5-mA input current to
Low power consumption: < 9-mA input current
Go
Changes from Revision * (May 2022) to Revision A (December 2022)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- The second revision of this document is a broad update to the Design
Guide. Features were added, for example,
Loss of PE Detection
and
Insulation Monitoring on AC Lines
. More detailed and
additional HV measurements are shown in the
Test Results
. Corrected minor issues within different
chapters and illustrations were added or improved. Added an additional chapter
describing
Software
.Go