TIDUEZ8 May   2021

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Insulation Monitoring
    2. 1.2 Isolation Capacitance
    3. 1.3 IEC 61557-8 Standard for Industrial Low-Voltage Distribution Systems
    4. 1.4 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 TPSI2140
      2. 2.2.2 AMC3330
      3. 2.2.3 TPS7A24
      4. 2.2.4 REF2033
      5. 2.2.5 TLV6001
    3. 2.3 Design Considerations
      1. 2.3.1 Resistive Bridge
      2. 2.3.2 Isolated Analog Signal Chain
        1. 2.3.2.1 Differential to Single-Ended Conversion
        2. 2.3.2.2 High-Voltage Measurement
        3. 2.3.2.3 Signal Chain Error Analysis
      3. 2.3.3 PCB Layout Recommendations
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Connectors
      2. 3.1.2 Default Jumper Configuration
      3. 3.1.3 Prerequisites
    2. 3.2 Software Requirements
    3. 3.3 Test Setup
    4. 3.4 Test Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  10. 5About the Authors

Features

  • Monitors isolation resistance and insulation leakage from DC to Protective Earth (PE) at regular intervals
  • Detects insulation fault and warning (symmetrical and asymmetrical)
  • Method: switch in resistive divider branch to determine isolation resistance of DC+ or DC– to PE
  • Reinforced insulation analog front end (AFE) for MCUs sitting on the cold side
  • BoosterPack™ Plug-in Module approach implemented for standalone insulation monitoring
  • Insulation monitoring module connected to LAUNCHXL-F280049C LaunchPad™ Development Kit with isolated CAN transceiver and fast serial interface
  • No external supply on hot side
  • Isolation resistance measurement range:
    0 Ω to 10 MΩ
  • Designed to support IEC 61557-8 and
    IEC 61851-23