TIDUF23 may 2023
UCC12051-Q1 is an automotive qualified DC/DC power module with 5-kVRMS isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The module integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI. UCC12051-Q1 integrates protection features for increased system robustness. The module also has an enable pin, synchronization capability, and regulated 5-V or 3.3-V output options with headroom.