TIDUF29 October 2023
MXP connectors are commonly used on high-speed test and evaluation equipment. TI uses MXP connectors on 25G/28G and 56G Ethernet signal condition device EVMs. Because of this, MXP connecters were also selected to interface with this MCB. There are 4 DS560DF410 devices on each MCB. Two devices handle ingress, and two handle egress. For each device, 3 channels are routed to MXP connectors, and 1 channel is routed to SMA connectors. SMA connectors were added to offer flexibility in case there are challenges acquiring MXP cable assemblies.