TIDUF34A July   2023  – August 2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1  DP83TD510E
      2. 2.3.2  AM2434
      3. 2.3.3  TPS2660
      4. 2.3.4  TPS79801-Q1
      5. 2.3.5  MSP430FR2476
      6. 2.3.6  TLV7031
      7. 2.3.7  ATL431
      8. 2.3.8  LM74700-Q1
      9. 2.3.9  TPS62825A
      10. 2.3.10 TPS61023
      11. 2.3.11 TLVM13630
      12. 2.3.12 LSF0108
  9. 3System Design Theory
    1. 3.1 Power Supply
    2. 3.2 PoDL PD and Coupling Network
    3. 3.3 Sitara Technology Module
    4. 3.4 Boot Mode
    5. 3.5 PHI and BoosterPack Headers
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Boot Switch Configuration
      2. 4.1.2 Reference Design Start-Up
    2. 4.2 Software Requirements
      1. 4.2.1 PD Firmware
      2. 4.2.2 MCU Firmware
    3. 4.3 Test Setup
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Revision History

Test Setup

The overall setup for testing is shown in Figure 4-2. The reference design is combined with the TIDA-010249 to provide an analog front end and ADCs. This is connected through the PHI header. The software is loaded onto an SD card and started in TIDA-010261.

The setup is powered through a media converter, not only providing power, but also converting single-pair Ethernet to standard Ethernet. This is connected to a standard PC, providing a Dynamic Host Configuration Protocol (DHCP) server as well as an Message Queuing Telemetry Transport (MQTT) broker.

A function generator is used to have a signal on the ADC. This setup captures the signal from the generator, stores the raw samples, calculates an FFT and transfers all the data formatted as JavaScript Object Notation (JSON) strings to an MQTT broker. Here, other devices in the network can subscribe and do further processing or visualization.


TIDA-010261 Test Setup

Figure 4-2 Test Setup