TIDUF49 February 2024
This design includes a buck converter capable of investigating PoDL functionalities in a broad range of use cases. This includes the need for a buck converter family which is able to step down the PoDL voltage down to 12V system voltage rail.
For a final implementation, consider if a buck converter is required or not. Using a buck converter which is optimized for the final application is recommended. In the case where VPoDL= 12V, the output of the CDN can directly be fed into the existing power tree. Consider using one of the buck converters listed in Table 3-2.
| DEVICE | MAXIMUM INPUT VOLTAGE | MAXIMUM OUTPUT CURRENT |
|---|---|---|
| LM63635-Q1 | 32V | 3.25A |
| LMQ61460-Q1 | 36V | 6A |
| LM76003-Q1 | 60V | 3.5A |