TIDUFA0A February 2025 – March 2025
Figure 3-12 shows the behavior of the TIDA-0109458 during a load transient at 0.8V, 10A to 30A, and 30A to 10A load steps.
Figure 3-10 10A
to 30A Load Step
Figure 3-12 12V
input; CH1: Output voltage, AC coupled 20mV/div;
CH2: Output Current
Figure 3-11 30A
to 10A Load Step