TIDUFA7 January   2025 TPS65219

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Processor - i.MX 93 Applications Processor
      2. 2.2.2 LPDDR4
      3. 2.2.3 eMMC iNAND
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS6521940 - Power Management IC
      2. 2.3.2 TPS62A02 Step-Down Converter
      3. 2.3.3 TLV740P LDO
  9. 3Hardware, Software, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Examples of Useful TI PMIC Driver Userspace Commands
      2. 3.2.2 Steps to Apply the TPS65219 PMIC Patch File
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 CAD Files
    2. 4.2 Software Files
    3. 4.3 Related Documentation
      1. 4.3.1 Trademarks

Description

TIDA-050087 is a system-on-module (SoM) developement board integrating the TI TPS6521940 PMIC, TPS62A02 step-down converter, and TLV740P LDO to power the NXP™ i.MX 93 Application Processor. The hardware design also includes LDDDR4 SDRAM (2GB x 32), 16GB eMMC. The SoM board is compatible with the MCIMX93-BB (base board) that comes with the MCIMX93-EVK for full system evaluation. The design is intended for any project that is using the i.MX 93 processor and requires evaluation of alternative power solutions.