TIDUFA7 January   2025 TPS65219

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Processor - i.MX 93 Applications Processor
      2. 2.2.2 LPDDR4
      3. 2.2.3 eMMC iNAND
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS6521940 - Power Management IC
      2. 2.3.2 TPS62A02 Step-Down Converter
      3. 2.3.3 TLV740P LDO
  9. 3Hardware, Software, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Examples of Useful TI PMIC Driver Userspace Commands
      2. 3.2.2 Steps to Apply the TPS65219 PMIC Patch File
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 CAD Files
    2. 4.2 Software Files
    3. 4.3 Related Documentation
      1. 4.3.1 Trademarks

Hardware Requirements

The TIDA-050087 SoM board inserts into the MCIMX93-EVK based board as shown below for easy evaluation. The TI SoM can replace the SoM that is included with the MCIMX93-EVK kit which uses the PCA9451A PMIC from NXP. The TPS6521940 PMIC offers multiple advantages including:

  • 40% smaller BOM design size. The TPS6521940 uses a 4mm x 4mm QFN package with 0.4mm pitch and uses a smaller number of components than the PCA9451A PMIC (7mm x 7mm package).
  • Reduced BOM cost due to small output filter capacitance needs, and an optimized combination of bucks and LDOs.
  • Higher efficiency with 10-20% lower Rdson (HS) and lower Iq, and higher output current capability on the LDOs.
TIDA-050087 i.MX 93 SOM and Base Board Figure 3-1 i.MX 93 SOM and Base Board

The PCB layer stack up for the SoM is identical to the stuck up for the original I.MX 93 SoM. The details can be found in the PCB information section of the MCIMX93-EVK User Manual.

TIDA-050087 SOM Board Top-SideFigure 3-2 SOM Board Top-Side
TIDA-050087 SOM Board Bottom-SideFigure 3-3 SOM Board Bottom-Side