TIDUFA7 January   2025 TPS65219

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Processor - i.MX 93 Applications Processor
      2. 2.2.2 LPDDR4
      3. 2.2.3 eMMC iNAND
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS6521940 - Power Management IC
      2. 2.3.2 TPS62A02 Step-Down Converter
      3. 2.3.3 TLV740P LDO
  9. 3Hardware, Software, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Examples of Useful TI PMIC Driver Userspace Commands
      2. 3.2.2 Steps to Apply the TPS65219 PMIC Patch File
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 CAD Files
    2. 4.2 Software Files
    3. 4.3 Related Documentation
      1. 4.3.1 Trademarks

TPS6521940 - Power Management IC

The TPS6521940 device is a Power Management IC (PMIC) specifically design to support Arm Cortex processors like the i.MX 93 from NXP. The PMIC is a good fit for applications powered from a 5V supply or a Li-Ion battery. The device consists of three synchronous step-down (buck) converters and four linear regulators. The DC-DC converters are capable of 1 x 3.5A and 2 x 2A. Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode. The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

The power and control pin connections between the PMIC and the processor are shown in Figure x.

TIDA-050087 TPS6521940 Powering i.MX 93
                    and DDR4 Figure 2-2 TPS6521940 Powering i.MX 93 and DDR4
TIDA-050087  Power-Up SequenceFigure 2-3 Power-Up Sequence

TIDA-050087  Power-Down Sequence
Figure 2-4 Power-Down Sequence