TIDUFA8 November 2024
The 1.8V supply is the an important power source for the radar device for any selected power topology. The digital subsystem along with RF subsystem, SRAM and analog front end are entirely powered by the 1.8V supply. If 1.8V IO voltage is selected, this becomes the single power supply to the device. Details on this have been discussed in Section 2.4.2.
TPS6285020M is TI's 2A (continuous), high efficiency, synchronous step-down DC-DC converter that has been used in this reference design to generate the 1.8V supply.
The peak current requirement from the 1.8V rail of the device needs to be met. Please refer to IWRL6432 data sheet, section "Peak Current Requirement per Voltage Rail" to get more details on this. Along with the current requirement, the DC-DC regulator needs to have forced PWM mode (or auto mode of switching) and spread spectrum clocking (SSC) features.