TIDUFA8 November 2024
The maximum range at which a human can be detected is computed by the link budget discussed below, which is a function of the detection SNR, radar cross-section of the object, RF performance of the radar device, antenna gains, and the chirp parameters. The maximum detection range can be changed based on application requirements by altering these parameters. For more details on this, please refer to the MMWAVE-L-SDK.
| Parameters | Values | Unit |
|---|---|---|
| Transmitted signal power (max) | 10 | dBm |
| Transmitter/Receiver antenna gain | 5 | dBi |
| Noise figure of the receiver | 11 | dB |
| Radar cross section | 1 | m2 |
| Total system loss | 5 | dB |
| Required detection SNR | 9 | dB |
| Total virtual antennas | 6 | - |
| Chirp time | 25.6 | us |
| Chirp repetition period | 300 | us |
| Number of chirps per frame | 32 | - |
| Valid bandwidth | 486 | MHz |
| Maximum detection range based on SNR | 28.78 | m |