TIDUFB0 July   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Input Devices (DALI 103)
    2. 1.2 Control Gear (DALI 102)
    3. 1.3 Control Devices (Application Controllers)
    4. 1.4 Introduction
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Manchester Encoding
      2. 2.2.2 Using Opto-Emulators Instead of Optocouplers
    3. 2.3 Highlighted Products
      1. 2.3.1 MSPM0G350x
      2. 2.3.2 ISOM8111
        1. 2.3.2.1 ISOM8111 Features
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 DALI Stack Layer
    3. 3.3 Test Setup
      1. 3.3.1 Configuring the PIR
    4. 3.4 Test Results
      1. 3.4.1 Event Message When PIR Detects a Motion
      2. 3.4.2 Event Message Generation Through Report Timer
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Authors

Manchester Encoding

Manchester encoding is a method of data transmission employed in computer networks and telecommunications. Data transmission is facilitated by combining clock and data signals into one stream, thereby simplifying synchronization of the data.

Each bit of data is represented by a transition - specifically, a change from high to low or low to high in the signal. Synchronization of the data is made possible through this precise representation. As a result, receiving devices can accurately interpret the transmitted data.

Widely used in Ethernet technology and other digital communication systems, Manchester encoding offers reliability and simplicity in data transmission.

Manchester encoding divides the duration of each bit into two distinct halves. In the first half, the voltage remains constant at one level, while in the second half, the voltage transitions to the other level.

This approach enables synchronization through a transition point midway through the bit. Differential Manchester is an adaptation that combines elements from Return-to-Zero (RZ) and Non-Return-to-Zero-Inverted (NRZ-I) encoding schemes.

A defining characteristic of Manchester encoding is that there is always a transition in the middle of each bit, resulting from this voltage change across two levels. The value of each bit is determined at the outset, with transitions occurring only for bits with values of zero. Conversely, bits with values of one exhibit no transition.

Note: Manchester Encoding facilitates robust signal synchronization, making the technology an attractive choice for data transmission applications.