TIDUFC1A November 2025 – February 2026
The reference design has three input ranges, ±100mV, ±1V, and ±10V that can calibrated. Select between the input signal and the calibration sources using the 8-channel input multiplexer (U1). Jumpers J3, J4, J5, and J6 enable the input multiplexer and select the desired input channel. See Table 4-2 for details.
| J3 (EN) | J4 (A2) | J5 (A1) | J6 (A0) | INPUT CHANNEL |
|---|---|---|---|---|
| 0 | X(1) | X(1) | X(1) | None, U1 disabled |
| 1 | 0 | 0 | 0 | Input signal |
| 1 | 0 | 0 | 1 | 10V range calibration signal |
| 1 | 0 | 1 | 0 | 1V range calibration signal |
| 1 | 0 | 1 | 1 | 100mV range calibration signal |
| 1 | 1 | X(1) | X(1) | Ground |