TIDUFD1 March   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Reference Designs
      1. 2.2.1 TIDA-010279
      2. 2.2.2 TIDA-010272
      3. 2.2.3 TIDA-010253
  9. 3Design and Documentation Support
    1. 3.1 Design Files
      1. 3.1.1 Schematics
      2. 3.1.2 BOM
    2. 3.2 Documentation Support
    3. 3.3 Support Resources
    4. 3.4 Trademarks
  10. 4About the Author

Features

  • ±2.4mV cell voltage accuracy at –40°C to 125°C without calibration
  • ±0.5% bus voltage accuracy at 25°C
  • ±10mA at 25°C, < 10A; ±0.1% error at 25°C, > 10A of shunt current
  • Supports stackable architecture through daisy chain and Controller Area Network (CAN) interface up to 1500V
  • Robust daisy-chain communication with data reclocking and ring architecture
  • Robust and programmable battery cell and pack protection