TIDUFD1 March   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Reference Designs
      1. 2.2.1 TIDA-010279
      2. 2.2.2 TIDA-010272
      3. 2.2.3 TIDA-010253
  9. 3Design and Documentation Support
    1. 3.1 Design Files
      1. 3.1.1 Schematics
      2. 3.1.2 BOM
    2. 3.2 Documentation Support
    3. 3.3 Support Resources
    4. 3.4 Trademarks
  10. 4About the Author

TIDA-010279

This reference design is a full cell-temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s). The design monitors each cell voltage, cell temperature, and protects the battery pack for safe use. This design supports both daisy-chain and controller area network (CAN) interfaces for a stackable communication up to 1500V battery energy storage systems. These features make this reference design applicable for high-capacity battery pack applications.