TIDUFD1 March 2025
Currently, battery energy storage systems (BESS) play an important role in residential, commercial and industrial, and grid energy storage and management. These systems are developing towards high-precision monitoring, predictive protection, intelligent management, and are environmentally sustainable.
A BESS contains several battery packs and each pack consists of battery cells in a matter of series and parallel connection. The battery packs and cells require a proper working and storage temperature, voltage range, current range for life cycle and safety. The designer must monitor and protect the battery cell at the pack level. A battery management unit (BMU) is a controller that monitors the voltage and temperature of each battery cell in the pack and high measurement accuracy is required. The high-voltage monitor unit (HMU) part of a BMS is a critical component that focuses on managing and maintaining the safety of the high-voltage aspects of a battery rack.
The information collected by the BMU and HMU is transmitted to the rack-level controller battery control unit (BCU) for safety and charging management. A robust and fast-speed communication is also required between the BMU and the BCU. For the communication interface, a controller area network (CAN) is traditionally and widely used for robustness of communication. However, a daisy chain shows an advantage in cost especially in high-capacity battery pack applications where cost is a concern for a CAN structure which consists of many BMU nodes and CAN interface devices.
Combining the BMU, BCU, and HMU designs make this architecture a whole BESS system for high-capacity battery pack applications which can be applied in residential, commercial and industrial, and grid energy storage systems.