Figure 4-1 shows the board connections.
The test sequence follows:
- Connect the negative terminal of the differential
probe to TP13 and the positive terminal to TP10. Connect the second differential
probe to TP27 and TP12, respectively. Connect the Rogowski coil around
transformer T1 secondary side wire
- Set
CYCLO_LAB define in cinv_settings.h to 1 - Build and download firmware to the controller and run
- Import the
<DPSDK>\solutions\tida_010954\source\debug\lab1.txt file to the expressions view - Set following variables
cyclo_iref_g = 0.0, cyclo_d1 = 0.47, cyclo_d2 = 0.0 - Set
cyclo_run = 1, observe that cyclo_started become 1 - Observe the oscilloscope waveforms. The primary
side needs to have clean, 3 level waveforms with narrow positive and negative
pulses. The secondary side needs to have 2 level waveforms, the current needs to
have triangular waveforms