TIDUFD2A May 2025 – October 2026
Figure 4-12 through Figure 4-16 show examples of the converter operating in both DC-AC and AC-DC ongrid modes. In these two examples, the converter is pushing the maximum rated output power of 600W.
Figure 4-12 DC-AC 42VDC to 230Vrms Ongrid
600WChannel 1 - AC side output current Iout (blue). 2.55 Arms.
Channel 4 - AC output phase voltage Vln (green). 235 Vrms.
Channel 3 - Transformer secondary side current Isec (red). 6.73 Arms.
Figure 4-13 AC-DC 230Vrms to 48VDC Reverse
Charge 600WChannel 1 - AC side output current Iout (blue). 2.68 Arms.
Channel 4 - AC output phase voltage Vln (green). 232 Vrms.
Channel 3 - Transformer secondary side current Isec (red). 6.38 Arms.
Figure 4-14 DC-AC 42VDC to 230Vrms Offgrid
Resistive Load (90R)Channel 1 - AC side output current Iout (blue). 2.47 Arms.
Channel 4 - AC output phase voltage Vln (green). 231 Vrms.
Channel 3 - Transformer secondary side current Isec (red). 6.21 Arms.
Figure 4-15 DC-AC 42VDC to 230Vrms Offgrid
Capacitive Load (90R||10uF)Channel 1 - AC side output current Iout (blue). 2.58 Arms.
Channel 4 - AC output phase voltage Vln (green). 230 Vrms.
Channel 3 - Transformer secondary side current Isec (red). 6.77 Arms.
Figure 4-16 DC-AC 42VDC to 230Vrms Offgrid
Inductive Load (82R+70mH)Channel 1 - AC side output current Iout (blue). 2.34 Arms.
Channel 4 - AC output phase voltage Vln (green). 231 Vrms.
Channel 3 - Transformer secondary side current Isec (red). 5.44 Arms.