TIDUFD8 February 2026
Table 1-1 shows the design parameters for this reference design.
| PARAMETER | VALUE |
|---|---|
| Input voltage range (VIN) | 40V to 60V |
| Maximum DC load current (IOUT(max)) | 100A |
| Peak current | 200A |
| Maximum output capacitance (CLOAD) | 5mF |
| Are all the loads off until the PG is asserted? | Yes |
| Maximum ambient temperature | 55°C |
| Transient overload blanking timer | 1.5ms |
| Need to survive a hot-short on the output condition? | Yes |
| Need to survive a power-up in a short condition? | Yes |
| Can a board be hot-plugged or power-cycled? | Yes |
| Does the system require load current monitoring? | Yes |
| Fault response | Latch-off |