TIDUFD8 February   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 TPS1685
      2. 2.2.2 TPS1689
      3. 2.2.3 TPS7A4001
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 Bill of Materials
      3. 4.1.3 Altium Project
      4. 4.1.4 Gerber Files
    2. 4.2 Tools
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks

TPS1685

The TPS1685x is an integrated high-current circuit protection and power management device. The device provides multiple protection modes using very few external components and is a robust defense against overloads, short-circuits, and excessive inrush current. Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. The user can set the output current limit level as per system needs. A user-adjustable overcurrent blanking timer allows systems to support transient peaks in the load current without tripping the eFuse. An integrated fast and accurate analog load current monitor enables predictive maintenance and advanced dynamic platform power management, such as Intel® Platform System Power (PSYS) and PROCHOT#, to optimize server and data center performance.

Multiple TPS1685x devices can be connected in parallel to increase the total current capacity for high-power systems. All devices actively synchronize the operating state and share current during start-up as well as steady state to avoid over-stressing some of the devices, which can result in premature or partial shutdown of the parallel chain. The devices are characterized for operation over a junction temperature range of –40°C to +125°C.