TIDUFD8 February 2026
Figure 1-1 depicts a typical power distribution architecture in a 48V or 54V enterprise server motherboard. The image also indicates the location in the power tree at which the TIDA-050090 reference design can be used in a server motherboard.