TIDUFE7 March 2026
Figure 3-7 illustrates the complete test configuration. The MSPM0 EVM is physically connected to the Sensors BoosterPack, serving as the main processing and control unit. The EVM provides power, communication interfaces, and data handling for each of the onboard time-series sensors. The MSPM0 EVM is interfaced with the Edge AI Studio platform, which enables real-time data collection.