TIDUFE7 March 2026
The SimpleLink™ CC2755x wireless microcontrollers (MCUs) support Bluetooth® Low Energy 6.0 for automotive and industrial applications. These devices feature Arm® Cortex®-M33 processor (96MHz) with floating point unit (FPU), TrustZone®-M support, custom data path extension (CDE) for machine learning acceleration and Algorithm Processing Unit (APU) (96MHz). The APU is a mathematical accelerator for efficient vector and matrix operations, accelerating Bluetooth® Channel Sounding post-processing and supporting IFFT and advanced super-resolution algorithms such as MUltiple SIgnal Classification (MUSIC).