TIDUFF3 October 2025
TI GaN power stages play a crucial role in this size-competitive module space due to the integrated FET + driver and the capability of higher switching, which reduces passive size. To deliver power up to 1.1kW and meet > 97.5% efficiency at mid-load, a two-phase interleaved design is considered with 1.7mΩ RDS(on). The LMG3100 provides different RDS(on) variants in the same package, making it easy to tune the efficiency at different load and frequency conditions.