TIDUFF3 October 2025
To deliver 1.1kW total power, each phase inductor must support 46A current. The inductor must also support higher saturation current, depending on the inductor current ripple and derating. Choose a low-Direct Current Resistance (DCR) inductor to reduce conduction losses that affect full load efficiency. The inductor size is another constraint. Two inductors must fit within a 36.8mm dimension to achieve a streamlined power flow across a 58.4mm dimension.
The smallest catalog ,single inductors with these ratings occupy a large board area. To address this issue, the design uses the ERUC23-2R2K coupled inductor from TDK®. In a coupled inductor, both phases share the same part of the core. Negative magnetic coupling between the two phases occurs, resulting in ripple cancellation. This provides an added benefit of ripple cancellation at the output due to multiphasing.
The coupled inductor design offers several benefits: