TIDUFH2 March 2026
TIDA-010962 is a floating VI reference design, with two voltage ranges and three current range options. Table 4-1 shows the supported modes.
| VOLTAGE RANGE | CURRENT RANGE | CV | CC | BUFFER | GANG_MASTER | GANG_SLAVE |
|---|---|---|---|---|---|---|
| ±40V | ±500mA | Yes | Yes | Yes | Yes | Yes |
| ±10mA | Yes | Yes | Yes | No | No | |
| ±10μA | Yes | Yes | Yes | No | No | |
| 0V–80V |
±500mA |
Yes |
Yes |
No |
No |
No |
|
±10mA |
Yes |
Yes |
No |
No |
No |
|
|
±10μA |
Yes |
Yes |
No |
No |
No |