TIDUFH2 March   2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Loop Bandwidth
      2. 2.2.2 Fast Setting and Sampling
      3. 2.2.3 Low Temperature Drift and Long-Term Drift
      4. 2.2.4 Output Capacity
      5. 2.2.5 Linearity
      6. 2.2.6 Current Leakage
      7. 2.2.7 Reduce Noise
      8. 2.2.8 Reduce Glitch When Switching Current Range
      9. 2.2.9 Heat Design
        1. 2.2.9.1 OPA593
        2. 2.2.9.2 OPA593 Divider Resistor and Series Resistor
        3. 2.2.9.3 Current Sensing Resistor and Feedback Voltage Divider
        4. 2.2.9.4 Clamp Resistor
    3. 2.3 Highlighted Products
      1. 2.3.1  REF54
      2. 2.3.2  DAC11001B
      3. 2.3.3  DAC80502
      4. 2.3.4  ADS9317
      5. 2.3.5  OPA593
      6. 2.3.6  OPA596
      7. 2.3.7  PGA849
      8. 2.3.8  OPA454
      9. 2.3.9  OPA4187
      10. 2.3.10 THS4552
      11. 2.3.11 RES11A
  9. 3System Design Theory
    1. 3.1 Force Voltage Mode
    2. 3.2 Force Current Mode
    3. 3.3 Buffer Mode
    4. 3.4 Gang_Master Mode
    5. 3.5 Gang_Slaver Mode
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 Support Working Mode
      2. 4.1.2 Power Supply
      3. 4.1.3 Hardware Connection
    2. 4.2 Software Requirements
      1. 4.2.1 PC GUI
        1. 4.2.1.1 Control Window
        2. 4.2.1.2 ADC Read Raw Data Window
        3. 4.2.1.3 Calibration Window
    3. 4.3 Test Setup
      1. 4.3.1 Source Mode Connection
      2. 4.3.2 Sink Mode Connection
      3. 4.3.3 Gang Mode Connection
    4. 4.4 Test Results
      1. 4.4.1 Linearity and Accuracy
        1. 4.4.1.1 FV ±40V, 500mA, Comp = 10k+470nF, DUT = 3MΩ
        2. 4.4.1.2 FV, 0V to 80V, 500mA, Comp = 10k+470nF, DUT = 3MΩ
        3. 4.4.1.3 FI, ±40V, 10mA, Comp = 10k + 470nF, DUT = 3MΩ
        4. 4.4.1.4 Buffer, ±40V, 10mA, Comp = 10k + 470nF, DUT = 3MΩ
      2. 4.4.2 Transient
      3. 4.4.3 Capacitance Load
      4. 4.4.4 Glitch
      5. 4.4.5 Settling Time
      6. 4.4.6 ADC Swing LSB
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 Layout Prints
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author
  13. 7Acknowledgment

PGA849

The PGA849 is a wide-bandwidth, low-noise programmable gain instrumentation amplifier for differential-to-single-ended conversion. The PGA849 is equipped with eight binary gain settings, from an attenuating gain of 0.125V/V to a maximum of 16V/V, using three digital gain selection pins. The super-beta input transistors offer an impressively low input bias current, which in turn provides a very low input current noise density of 0.3pA/√Hz. Integrated protection circuitry on the input pins handles overvoltages of up to ±40V beyond the power-supply voltages.

Important features include:

  • Differential to single-ended conversion
  • Eight pin-programmable binary gains: G (V/V) = ⅛, ¼, ½, 1, 2, 4, 8, and 16
  • Low gain error drift: ±2ppm/°C (maximum)
  • Wide bandwidth: 10MHz at all gains
  • High slew rate: 35V/µs at G ≥ ½ V/V
  • Settling time : 700ns to 0.01%, 950ns to 0.0015%
  • Input stage noise: 8.6nV/√Hz at G = 16V/V
  • Filter option to achieve better SNR
  • Independent input and output power-supply pins
  • Input overvoltage protection to ±40V beyond supplies
  • Input-stage supply range: 8V to 36V or ±4V to ±18V
  • Independent output power-supply pins: 4.5V to 36V or ±2.25V to ±18V