TIDUFK1 August 2026
| ITEM | DESCRIPTION |
|---|---|
| Coil sensitivity | 16μV/A to 45μV/A |
| Coil bandwidth | 10Hz to 40MHz (focus on 50Hz to 60Hz) |
| Amplifier gain | 39V/V |
| Integrator bandwidth | 30Hz to 6KHz |
| Software gain settings | 1, 2, 4, 8, 16, 32, 64, 128 |
| Number of phases | 3-phases |
| Measured current (AC) | 0.25A to 115A |
| Accuracy class | < 0.2% |
| Power requirements | 3.3V external supply, j-tag |