TIDUFK1 August 2026
Objective: calibrate each phase independently, apply 20A on phase one and record measured current on phase one, apply 100A on phase two with 180° phase offset (worst case), and observe the effect of crosstalk on phase one. Repeat process for phase two and phase three. Effect of crosstalk must stay below allowable limit.
Observations: x-axis represents the different cases that TIDA-011013 was tested at. Cases are described in table below. TIDA-011013 was able to stay within the allowable error with external magnetic fields generated by neighboring phases at all cases.
| Case | I1 | I2 | I3 |
|---|---|---|---|
| 1 | 20A | 0 | 0 |
| 2 | 20A | 100A | 0 |
| 3 | 0 | 20A | 0 |
| 4 | 100A | 20A | 0 |
| 5 | 0 | 20A | 100A |
| 6 | 100A | 20A | 100A |
| 7 | 0 | 0 | 20A |
| 8 | 0 | 100A | 20A |