SLVSAA2D March   2010  – January  2016 TPS65182 , TPS65182B

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Data Transmission Timing
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Modes of Operation
      2. 7.3.2  Mode Transistions
      3. 7.3.3  Wake-Up and Power Up Sequencing
      4. 7.3.4  Dependencies Between Rails
      5. 7.3.5  Soft-Start
      6. 7.3.6  VCOM Adjustment
      7. 7.3.7  VPOS and VNEG Supply Tracking
      8. 7.3.8  Fault Handling and Recovery
      9. 7.3.9  Power Good Pin
      10. 7.3.10 Panel Temperature Monitoring
      11. 7.3.11 NTC Bias Circuit
    4. 7.4 Device Functional Modes
      1. 7.4.1 I2C Bus Operation
    5. 7.5 Register Maps
      1. 7.5.1 Thermistor Readout (TMST_VALUE) Register (offset = 0x00h)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Single Chip Power Management Solution for
    E Ink® Vizplex™ Electronic Paper Displays
  • Generates Positive and Negative Gate and Source Driver Voltages and Back-Plane Bias from a Single, Low-Voltage Input Supply
  • 3-V to 6-V Input Voltage Range
  • Boost Converter for Positive Rail Base
  • Inverting Buck-Boost Converter for Negative Rail Base
  • Two Adjustable LDOs for Source Driver Supply
    • LDO1: 15 V, 120 mA (VPOS)
    • LDO2: –15 V, 120 mA (VNEG)
  • Accurate Output Voltage Tracking
    • VPOS - VNEG = ±50 mV
  • Two Charge Pumps for Gate Driver Supply
    • CP1: 22 V, 10 mA (VDDH)
    • CP2: –20 V, 12 mA, (VEE)
  • Adjustable VCOM Driver for Accurate Panel-Backplane Biasing
    • –0.3 V to –2.5 V
    • Adjustable Through External Potentiometer
    • 15-mA Max Integrated Switch
  • Thermistor Monitoring
    • –10°C to 85°C Temperature Range
    • ±1°C Accuracy from 0°C to 50°C
  • I2C Serial Interface
    • Slave Address 0x48h (1001000)
  • Flexible Power-Up Sequencing
  • Sleep Mode Support
  • Thermally Enhanced Package for Efficient Heat Management
    (48-Pin 7 mm × 7 mm × 0.9 mm VQFN)

2 Applications

  • Power Supply for Active Matrix E Ink Vizplex Panels
  • E-Book Readers
  • EPSON® S1D13522 (ISIS) Timing Controller
  • EPSON S1D13521 (Broadsheet) Timing Controller
  • Application Processors With Integrated or Software Timing Controller (OMAP™)

3 Description

The TPS65182x device is a single-chip power supplies designed to for E Ink Vizplex displays used in portable e-reader applications and support panel sizes up to 9.7 inches. Two high efficiency DC/DC boost converters generate ±17-V rails which are boosted to 22 V and –20 V by two change pumps to provide the gate driver supply for the Vizplex panel.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS65182(2) VQFN (48) 7.00 mm × 7.00 mm
TPS65182B
  1. For all available packages, see the orderable addendum at the end of the data sheet.
  2. Not recommended for new design.

Typical Application Schematic

TPS65182 TPS65182B ces_fp_slvsaa2.gif