Challenges with 3-wire RTD systems

Watch this video to learn about 3-wire RTD measurment systems and the benefits and challenges of using one or two excitation current sources.

00:32:34|03 Jul 2023

This video covers the benefits and challenges of using a three-wire RTD measurment system, when to use one or two excitation current sources, and the differences between a system with a high-side  reference resistor and a system with a low-side reference resistor. The video also covers IDAC mismatch error and the affects it can have on the ADC output code.

This video is part of a series