Interoperable, open, secure and simple. Matter is a royalty-free standard to connect compatible devices and systems with one another. Matter runs on Thread and Wi-Fi® network layers and uses Bluetooth® Low Energy for commissioning. Matter solutions will be interoperable with the major smart home ecosystems like Apple® Homekit®, Google Assistant™, Amazon Alexa, and Samsung SmartThings.
Why choose TI for the Matter protocol?
Matter technology
Connect: Matter introduction
The Connectivity Standards Alliance (CSA) has introduced a new standard called Matter. Our experts discuss this new protocol as well as its various applications.
Two wireless trends that Matter in home automation
Take a deeper look at some of the trends Matter will accelerate and learn how this standard has the potential to transform the home automation space.
Watch Matter in action
Matter demo: Smart e-Lock with Matter over Thread and Channel Sounding support
Highlighting our CC2755 wireless MCU's wireless capabilities with Matter over Thread and distance measurement using Bluetooth Channel Sounding.
Matter demo: Unified standard for connected objects
This is a demonstration of the new Matter standard based on our SimpleLink wireless MCU platform. Matter provides a single, unified connectivity standard to connect compatible devices and systems to one another.
Matter protocol on TI wireless MCUs
See how we bring Matter down to earth, by showing preliminary interoperability between TI and a typical smart home ecosystem. The video will walk through the lifetime of a smart home device.
Matter portfolio
Our SimpleLink™ portfolio offers high-quality wireless hardware and software with ultra-low power capabilities for Matter-enabled devices running on Thread. We have a range of hardware to support the full Thread ecosystem for Matter, including higher memory devices for single-chip use-cases and radio co-processors optimized to be paired with a host MCU or MPU for gateway applications. Choose the product at the right price for your application.
| CC2755P20 | CC2755P10 | CC2755R10 | CC2340R5 | |
| Protocols | Bluetooth® Low Energy Matter Thread Zigbee | Bluetooth® Low Energy Matter Thread Zigbee | Bluetooth® Low Energy Matter Thread Zigbee | Bluetooth® Low Energy Thread Zigbee Propietary 2.4GHz |
| Matter use-case | Matter gateway (Thread RCP) Matter end device | Matter gateway (Thread RCP) Matter end device | Matter gateway (Thread RCP) Matter end device | Matter gateway (Thread RCP) |
| Flash memory (KB) | 2048 | 1024 | 1024 | 512 |
| RAM (KB) | 288 | 162 | 162 | 64 |
| Maximum output power (dBM) | +20 | +20 | +10 | +8 |
| Security features | Cryptography accelerators Secure key storage TrustZone® Voltage Glitch Monitor | Cryptography accelerators Secure key storage TrustZone® Voltage Glitch Monitor | Cryptography accelerators Secure key storage TrustZone® Voltage Glitch Monitor | Cryptography accelerators |
Our Wi-Fi devices supporting Matter feature security and low-power capabilities. These Wi-Fi CERTIFIED™ devices are tested with 230+ access points to ensure robust and reliable connectivity worldwide. With 30+ security enablers and a multilayer security approach for Wi-Fi connectivity, our SimpleLink MCUs help you protect data.
| CC3301 | CC3351 | CC3501E | CC3551E | |
| Description | SimpleLink™ 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC | SimpleLink™ dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 companion IC | SimpleLink™ wireless MCU with 2.4GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 | SimpleLink™ wireless MCU with dual-band (2.4 and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4 |
| Protocols | Wi-Fi BLE Matter | Wi-Fi BLE Matter | Wi-Fi BLE | Wi-Fi BLE |
| Device feature | 802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA | 802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA | 802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA | 802.11ax, AP, Bluetooth low energy, COEX, Multirole, STA |
| Throughput (max UDP) (Mbps) | 65 | 65 | 20 | 20 |
| Security features | FW authentication and anti-rollback protection, Networking security (WPA3), Secured host interface | FW authentication and anti-rollback protection, Networking security (WPA3), Secured host interface | Arm TrustZone for trusted execution environment, Crypto acceleration (RNG), Debug security, FW authentication and anti-rollback protection, Networking security (WPA3), PSA level 1 and 2 ready, Secure boot, Secure key storage and device ID | Arm TrustZone for trusted execution environment, Crypto acceleration (RNG), Debug security, FW authentication and anti-rollback protection, Networking security (WPA3), PSA level 1 and 2 ready, Secure boot, Secure key storage and device ID |
Getting started
Matter SimpleLink Academy
Hardware
CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU
This LaunchPad™ development kit speeds development on devices with integrated power amplifier and radio support for 2.4GHz operation. The LaunchPad is equipped with an AEC-Q100 complaint wireless microcontroller (MCU) supporting Bluetooth® Low Energy (5.3 and the upcoming versions) for automotive (...)
LaunchPad™ development kit for CC2340R SimpleLink™ family of 2.4GHz multi-standard wireless MCUs
CC3235SF dual-band LaunchPad™ development kit for Wi-Fi® SimpleLink™ MCU
The SimpleLink™ Wi-Fi® CC3235SF dual-band LaunchPad™ development kit (LAUNCHXL-CC3235SF) highlights CC3235SF, a single-chip security solution and wireless microcontroller (MCU) which integrates a user application dedicated ARM® cortex®-M4 MCU and a network processor that (...)
CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU
This LaunchPad™ development kit speeds development on devices with integrated power amplifier and radio support for 2.4GHz operation. The LaunchPad is equipped with an AEC-Q100 complaint wireless microcontroller (MCU) supporting Bluetooth® Low Energy (5.3 and the upcoming versions) for automotive (...)
Software
SimpleLink™ low-power software development kits (SDKs)
The SimpleLink™ low-power SDKs support the CC13xx, CC23xx, CC26xx and CC27xx family of products. Together, these SDKs provide comprehensive software packages for the development of Sub-1 GHz and 2.4 GHz applications including support for Bluetooth® Low Energy, Mesh, Zigbee®, Matter, Thread, (...)
SimpleLink™ Wi-Fi® CC32xx software development kit (SDK)
The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access (...)
SimpleLink Academy
Discover more technologies
Bluetooth Low Energy
Proven solutions to easily add Bluetooth Low Energy (LE) to your automotive, industrial or personal electronics application.
Thread
Advance home and building automation with IP-based, low power wireless mesh technologies.