6.6kW Bi-directional OBC_CLLLC Resonant DAB Converter
00:19:24
|
2019 년 04 월 01 일
In this presentation, we go through the HEV/EV market status and history, OBC specifications, technology trends, topology selections and design considerations of an OBC system. Complete test results of a 6.6kW OBC reference design will be shown to demonstrate the performance of our TIDesigns as well as TI SiC and embedded technologies.
리소스
-
arrow-right 98.6% Efficiency, 6.6-kW Totem-Pole PFC Reference Design for HEV/EV Onboard Charger -
arrow-right Bidirectional CLLLC resonant dual active bridge (DAB) reference design for HEV/EV onboard charger -
arrow-right Piccolo™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, PGAs, SDFM -
arrow-right Automotive ±50mV-Input High-Precision Reinforced Isolated Amplifier for Current Sensing
이 비디오는 시리즈의 일부입니다.
-
고전압 세미나
video-playlist (74 videos)