Intelligent fall detection using TI mmWave radar sensors
00:01:45
|
2021 년 04 월 09 일
Actively sense when a fall has occurred and take action such as sending out an alert in response. Our 60GHz antenna-on-package radar sensor (IWR6843AOP) is ideal for fall detection applications since it’s able to:
- Detect falls in large, indoor environments
- Can distinguish between a person sitting and falling
- Utilizes a point cloud vs a person’s identifiable features which allows the sensor to be used in areas where privacy is vital such as bathrooms and bedrooms
리소스
이 비디오는 시리즈의 일부입니다.
-
mmWave 레이더 센서
video-playlist (49 videos)