Select a version

Select a version

No results found. Please clear your search and try again.

TPS54620DESIGN-CALC

TPS54620 and TPS54XXX Current-Mode Step-Down Converter Design Calculator

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 01.00.00.0E
Release date: 14 Oct 2020
Products
Buck converters (integrated switch)
TPS54218 2.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter TPS54318 2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54319 2.95 V to 6 V input, 3 A, 2 MHz SWIFT™ synchronous step-down converter in a 3 mm x 3 mm QFN package TPS54320 4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter TPS54418 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter TPS54521 17V Input, 5A Synchronous Step-Down Converter TPS54618 2.95V to 6V Input, 6A, Synchronous Step-Down SWIFT™ Converter TPS54620 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter TPS54622 4.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit TPS54821 4.5-V to 17-V, 8-A synchronous buck converter with hiccup current limit TPS56921 4.5-V to 17-V, 9-A synchronous buck converter with VID control
Hardware development
Evaluation board
TPS54418EVM-375 TPS54418 3.3V Input, 1.8V Output, 4A SWIFT™ Evaluation Module TPS54620EVM-374 TPS54620 8V to 17V, 6A SWIFT™ Converter Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/slvc219 or www.ti.com/lit/xx/slvc219e/slvc219e.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC219. Please update any bookmarks accordingly.