Pulse & delay generators
Generate pulses and delays with programmable durations in response to input triggers
Browse by category
Our pulse and delay generator family represents a significant advancement in pulse generation technology, offering enhanced power efficiency and accuracy while maintaining pin compatibility with our existing monostable multivibrator portfolio. With flexible configuration options, our devices provide variable pulse and delay ranges to suit a wide range of applications, making them an ideal choice for designers seeking to improve system reliability and efficiency.
Select by parametric specification
Commercial-grade pulse and delay generators
Automotive-grade pulse and delay generators
Related categories
Featured pulse & delay generators
Why choose TI pulse and delay generators?
Introduction to our pulse and delay portfolio families
Our TPUL (pulse generator) and TDEL (signal delay) families modernize timing and delay circuits with significant design advantages. Both families deliver 1% typical and 10% maximum timing error, low-power consumption, wide voltage operation, and Schmitt-trigger inputs for noise immunity. Automotive-qualified options are available for both families. TPUL 300 and 400 series devices integrate a 1,000X timing multiplier, dramatically reducing the required capacitor size for long pulses. For pulses greater than 1 second, this enables replacing bulky electrolytic capacitors with compact surface-mount alternatives. TPUL and TDEL 500 series eliminate external timing components with preconfigured digital options, maximizing board space savings.
TPUL Family Overview
Transitioning to TPUL Family Monostable Multivibrators
TPUL2T323-Q1ACTIVE
Our new TPUL family makes upgrading from legacy timing solutions simple. TPUL is pin-to-pin compatible with popular AHC, HC(T), LVC, LS, and LV-A pulse generators (monostable multivibrators), with no PCB redesign required. In most cases, no RC changes are needed, while some may require a minor resistor adjustment. TPUL 500 series devices replace external discrete RC timing components with preconfigured internal digital timing, improving accuracy and simplifying system design. We provide migration guides and Excel-based calculators to make transitions fast and straightforward.
TPUL-KFACTOR-CALC
Transitioning to TPUL Family Monostable Multivibrators
TPUL2G122-Q1ACTIVE
TPUL pulse generators are versatile timing solutions suited for a wide range of applications.
- Edge Detection: TPUL devices can generate consistent output pulses from rising or falling signal edges.
- System Reset Control: TPUL devices can hold a system in reset while all other devices are disabled, providing a dedicated hardware timer for consistent reset behavior.
- Delayed Pulse Generation: Cascading two TPUL channels creates a delayed output pulse from a single input trigger.
- ASK Signal Demodulation: TPUL devices reconstruct clean digital pulses from bursts of on-off keying (OOK) encoded signals.
TPUL2T122-Q1ACTIVE
TPUL2T323-Q1ACTIVE
TDEL digital edge delay elements are an ideal solution for space-constrained applications.
- Signal Debouncing: Rising (or falling) edge delays allow instant output from falling (or rising) edges while effectively filtering out glitches seen by mechanical switches. TDEL offers solutions with up to 3 channels per package.
- Pulse Stretching: Also referred to as "Pulse Catching", extends short input pulses, from as small as 5ns, in order to meet minimum width requirements. This results in easier to detect pulses by downstream logic or display systems.
- Glitch Removal: With both edge-delay devices, TDEL can eliminate short pulses entirely from a digital input stream.
Technical resources
Transitioning to TPUL Family Monostable Multivibrators
Designing With the SN74LVC1G123 Monostable Multivibrator (Rev. A)
Configurable Timed Reset Using Discrete Logic (Rev. A)
Design & development resources
TPUL1x1000 evaluation module
This EVM enables users to evaluate TPUL devices without requiring the soldering of the devices to the board. Users can visualize the footprint and size differences for K = 1 and K = 1000 devices. This board comes pre-configured with equal pulse widths for the standard and extended pulse width TPUL (...)
TPUL-KFACTOR-CALC
Use this pulse-width and K-factor Microsoft Excel-based calculator for the TPUL family of resistor-capacitor-configurable monostable multivibrators.