Microcontrollers

Highly integrated, low-cost MCUs for industrial and automotive systems

Browse by category

Our Arm®-Cortex-based 32-bit microcontrollers (MCUs) offer you a scalable portfolio of high-performance and power-efficient devices to help meet your system needs. Bring capabilities such as functional safety, power efficiency, real-time control, advanced networking, analytics and security to your designs. Accelerate you development with our industry-leading evaluation tools, reference designs and development resources.

Explore our portolio

Why choose TI Arm® Cortex®-based microcontrollers?

checkmark

Find the right product for your design

We offer cost-optimized microcontrollers  for general-purpose and high-performance control and networking.  Our large portfolio helps you find the best combination of performance and features.

checkmark

Scale performance over time

Our large and diverse portfolio can future-proof your designs because you can easily scale application performance up or down. As your products evolve, our scalable solutions evolve with you.

checkmark

Reduce time-to-market

We offer extensive resources, including hardware boards, software and online support and training that helps you design, develop and launch products quickly at a reduced cost.

Our Arm® Cortex®-based advantages

Our design resources streamline device configuration, ensuring that you spend your time on designing your application not learning new software.  Our expansive portfolio includes:

  • Pin-to-pin devices across packages and memory options, along with compatible software.
  • Analog integration options in pin-to-pin compatible devices such as dual zero drift operational amplifiers, comparators and 12-bit analog-to-digital converters.
  • Package options for an M0+ portfolio, from 8 pins to 100 pins.

From digital power control to motor drives, our devices are capable of integrating control, networking, security, and Safety Integrity Level (SIL)-3/Automotive Safety Integrity Level (ASIL)-D functional safety compliance to enable one chip solutions. With a rich and enhanced analog peripheral set to achieve complex control topologies, our devices feature Arm® Cortex®-R5F based solutions for your real-time control needs.

  • One to four Arm Cortex-R5F devices at up to 800 MHz
  • Enhanced high-resolution pulse-width modulators (150 ps), up to five 12-bit analog-to-digital converters at 4 MSPS.
  • Reliable and accurate sensing, removing the need for an external field-programmable gate array.

Scalable and efficient networking for factory automation and control

Our Cortex-R-based microcontrollers provide a foundation for real-time, deterministic communication in industrial settings. These products include certified device stacks and comprehensive stack support at no additional cost. Our comprehensive industrial communication offering reduces development time, project costs, and time-to-market.

  • Enable EtherCAT, EtherNet/IP, IO-Link and PROFINET protocols
  • Achieve cycle times as low as 31.25 microseconds
  • Incorporate Time Sensitive Networking (TSN) and Single Pair Ethernet
Application note
Industrial Communication Protocols Supported on TI Processors and MCUs (Rev. F)
See which industrial communication protocols we support on our Arm-based MCUs and processors, and learn how we enable them.
PDF | HTML
Resource
Software development kit
Learn about the software development kit that enables industrial communication protocols on our Cortex-R-based MCUs.
Technical article
Factory automation design made simple with multiprotocol industrial Ethernet syste
Find out how to reduce project costs and development time with a single printed circuit board (PCB) design that supports multiple protocols.
PDF | HTML

Streamline your functional safety design

From industrial automation and motor drives to advanced automotive systems, TI Functional Safety-Compliant products include features such as isolated microcontrollers for safety functions up tto Safety Integrity Level (SIL) 3/Automotive Safety Integrity Level (ASIL) , memory protection units, temperature monitoring sensors and multi-channel analog-to-digital converters for system monitoring.

  • Made for SIL-2 to SIL-3 and ASIL-B to ASIL-D requirements. 
  • Features on-chip safety diagnostics. 
  • Built using TÜV SÜD-certified functional safety development processes.
MSPM0H3215

32MHz Arm® Cortex®-M0+ MCU with 5V supply, 32KB flash, 8KB SRAM and 12-bit ADC

Approx. price (USD) 1ku | 0.456

F29H850DM

C2000™ 64-bit MCU with C29 200MHz dual core, functional safety-compliant, 2MB

Approx. price (USD) 1ku | 9.77

MSPM0L1127

32MHz Arm® Cortex®-M0+ MCU with 128KB flash, 12KB SRAM, 12-bit ADC and COMP

Approx. price (USD) 1ku | 0.664

TMS320F28P551SG

C2000™ 32-bit MCU with 160MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and SDFM

Approx. price (USD) 1ku | 2.45

MSPM0L1126

32MHz Arm® Cortex®-M0+ MCU with 64KB flash, 12KB SRAM, 12-bit ADC and COMP

Approx. price (USD) 1ku | 0.614

MSPM0G5117

80MHz Arm® Cortex®-M0+ MCU with dual-bank 128kB flash, 32kB SRAM, USB2.0-FS, I2S/TDM, ADC, COMP

Approx. price (USD) 1ku | 0.796