Logic & voltage translation

Products that complete every design

Browse by category

Browse the industry’s largest portfolio of standard logic devices and modern low-power logic products. Our portfolio of logic and voltage translation devices includes some of the first smallest-package bipolar logic ICs released to market. Universal evalution modules (EVMs) are available to help you easily evaluate devices for qualification and development. Explore our portfolio of interfaces.

Discover featured applications

Catalog
Our mission is to be the most trusted global supplier of standard logic products. Our latest technologies provide smaller solutions with enhanced performance.
Automotive
We continuously release products compliant to the AEC-Q100 standard, adding to our more than 350 automotive logic and voltage translations parts currently available.
Space & enhanced products
Our enhanced products (EP) and space enhanced products (SEP) provides rugged commercial-off-the-shelf (COTS) products qualified to meet the Aerospace Qualified Electronic Component (AQEC) standard.

Our mission is to be the most trusted global supplier of standard logic products. Our latest technologies provide smaller solutions with enhanced performance.

Popular families:

  • Advanced high-speed CMOS (AHC, AHCT) logic is a solution to upgrade your speed performance in low power, noise and drive applications.
  • Level-shifting FET (LSF) provides less signal distortion via low ON-state resistance (RON) and flexibility at different voltage translation levels, making it compatible with TTL levels in industrial and telecom applications.
  • Advanced ultra-low power (AUP) has the lowest static and dynamic power consumption in the industry, making it the ideal logic technology for portable applications. 

Featured resources

PRODUCTS
  • SN74AHCT164 – 4.5-V to 5.5-V 8-bit, parallel-out serial shift registers
  • LSF0002 – Ultra-small auto-bidirectional translator for open-drain and push-pull applications
  • SN74AUP1T158 – Single 0.8-V to 3.6-V inverter
TECHNICAL RESOURCES

We continuously release products compliant to the AEC-Q100 standard, adding to our more than 350 automotive logic and voltage translations parts currently available.

Popular Families:

  • Low-voltage CMOS (LVC) offers decreased power consumption, high output drive and enhanced ESD protection. LVC products are available in multiple channel options and with an average output drive strength of 24mA (typ) and 32mA (max).
  • Schmitt-trigger-integrated high-speed CMOS (HCS) offers a solution to noisy and high power-consuming inputs.
  • Translation velocity (TXV) is flexible for high bandwidth and avoids logic-performance issues for applications with timing-margin-sensitive interfaces.

Featured resources

PRODUCTS
  • SN74LVC132A-Q1 – Automotive quadruple positive-NAND gates with Schmitt-trigger inputs
  • SN74HCS09-Q1 – Automotive, 4-ch 2-input 2-V to 6-V AND gate with open-drain outputs and Schmitt-trigger inputs
  • TXV0108-Q1 – Automotive, dual-supply direction-controlled eight-channel voltage translator

Our enhanced products (EP) and space enhanced products (SEP) provides rugged commercial-off-the-shelf (COTS) products qualified to meet the Aerospace Qualified Electronic Component (AQEC) standard.

Popular families:

  • Space CMOS and voltage translation (SCxT) integrates voltage translation with your logic devices and is radiant tolerant to 30krad TID and up to 43MeV for single-event effects.
  • Advanced CMOS (AC, ACT) for higher output drive and TTL compatibility that drives four times more current than our high-speed CMOS (HC, HCT) devices.
  • Space low-voltage CMOS (SLC) designed for asynchronous communication between data buses supports low-earth orbit (LEO) space applications, radar comunications and space satellite payloads.

Featured resources

PRODUCTS
  • SN54SC6T14-SEP – Radiation-tolerant, 6-bit inverting fixed-direction level translator with Schmitt-trigger inputs
  • SN74ACT04-EP – Enhanced product 6-ch, 4.5-V to 5.5-V inverters with TTL-compatible CMOS inputs
  • SN54SLC8T245-SEP – Radiation-tolerant, 8-bit 0.65V to 3.3V, direction-controlled level translator
TECHNICAL RESOURCES

Find resources to get started


Video series
Watch our quick logic training videos
The Logic Minute video series features short videos to help you brish up on basic concepts and learn how to ocercome common system design challenges

Fequently Asked Questions
Logic and Voltage Translation
Find information and answers to top questions about the logic and voltage translation portfolios

Application Note
Understanding and Interpreting Standard-Logic Data Sheets
To enable component and system-design engineers to derive maximum benefit from our logic devices, this application note explains each data-sheet parameter in detail, how it affects the device and how it impacts the application.