Find product by package
Search information on TI products by part number, TI package name or pin count. Click links below to view package drawing and footprint information, or click on the part name for complete product folder or more device information.
Description
|
Functionality
|
Automotive
|
Status | Package | Pins | CAD file (.bxl) | STEP model (.stp) | Package drawing | |
---|---|---|---|---|---|---|---|---|
TMS320C6416TBGLZ1 | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZ1.B | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZ6 | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZ6.B | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZ7 | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZ7.B | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZA6 | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZA6.B | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZA8 | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|
TMS320C6416TBGLZA8.B | C64x fixed point DSP- up to 850MHz, McBSP, PCI, VCP/TCP | 32-Bit Fixed-Point, 1.1,1.2/3.3-V, 4800-8000 MIPS, PCI, UTOPIA, VCP/TCP, Multichannel/Multifunction | N |
|
GLZ|532 |
|
|
|