DDR memory power ICs
High density, efficient, cost-effective
Browse by category
We feature a large, diverse portfolio of DDR terminators to fit your system requirements, with both linear- and switching regulator-based solutions to choose from. DDR VDDQ and VTT devices feature low internal references to regulate low DDR core and termination output voltages. Compared to standard linear and switching regulators, DDR terminators can sink or source termination current, and have current capability and external reference inputs to track the VDDQ/2 input and generate the VTT termination rail.
Browse by type
Standard DDR
Low-power DDR
Technical resources
DDR VTT Power Solutions: A Competitive Analysis (Rev. A)
Improving DDR Memory Performance in Automotive Applications
Four design tips to obtain 2MHz switching frequency
Design & development resources
TPS51200 Sink Source DDR Termination Regulator
The TPS51200EVM evaluation board, HPA322A is designed to evaluate the performance andcharacteristics of TI's cost optimized DDR/DDR2/DDR3/LP DDR3 VTT termination regulator, the TPS51200. The TPS51200 is designed to provide proper termination voltage and a 10-mA buffered reference voltage for DDR (...)
2-A Peak Sink/Source DDR Termination Regulator With VTTREF Buffered Reference
The TPS51206EVM-745 evaluation module (EVM) uses the TPS51206. The TPS51206 is a sink/source double data rate (DDR) termination regulator with VTTREF buffered reference output. It is specifically designed for low-input voltage, low cost, low external component count systems where space is a key (...)
TPS54116-Q1 Automotive DDR Power Solution Evaluation Module
This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54116-Q1 regulator. An external divider allows for an adjustable output voltage. The TPS54116-Q1 DC/DC converter is a synchronous buck converter designed to (...)