High-side switches
Browse by category
Achieve reliable power control with our portfolio of high-side switches for 12V, 24V and 48V systems. Whether in an automotive vehicle or industrial programmable logic controller (PLC), these smart power switches help protect and diagnose short-to-ground, open-load, overtemperature or other serious fault conditions. A selection of drain-to source on-resistance options, along with adjustable current limiting and high-accuracy current sensing, optimize switching for resistive, inductive and capacitive loads. Our wide voltage support empowers scalable, high-performance designs across automotive and industrial systems, from zone and body controllers and power distribution units to safety PLCs and 48V robotics.
Select by feature
Related categories
Load switches
Digital input and output solutions
48V in automotive
View featured high-side switches
Achieve reliable output power protection
Technical resources
Basics of High-Side Switches and Controllers
Adjustable Current Limit of Smart Power Switches (Rev. B)
Power your factory floor with TI high-side switches
Discover featured applications
Build versatile zonal modules that can drive a multitude of loads with reduced vehicle cabling
Increased automotive electrical demands require zonal modules that can accommodate a wide range of power needs. Our high-side switches enable design flexibility and contribute to a space- and weight-conscious solution through reduced cabling and fuse replacement.
Benefits:
- Strikes a balance between thermal performance and size.
- Replacing discrete relays and fuses helps optimize vehicle cabling.
- Fault-detection measures.
Featured resources
- TIDA-00971 – Automotive load short-circuit reliability and accurate current sensing reference design
- TIDA-01184 – Smart Power Switch for Seat Heater Reference Design
- TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
- TPS4H160-Q1 – 40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit
- TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
Build reliable 48V power distribution in automotive body applications with integrated protection and diagnostics for any load
Rising 48V demands in modern automotive systems require intelligent switching solutions for zone and power distribution architectures. Our 48V high-side switches support efficient, reliable load control while reducing system complexity and material weight, enabling smarter, lighter designs.
Benefits:
•70V input voltage tolerance for resilience against 48V transients.
•High thermal density packaging for compact footprints and smaller board designs.
•Enables cable reduction and connector material weight.
•Integrated fault detection and load protection enhance system reliability.
Featured resources
- TPS482H85-Q1 – Automotive, 48V, 85-mΩ dual-channel smart high-side switch
- TPS1HTC100-Q1 – Automotive, 60V, 4A, 83mΩ one-channel smart high-side switch with adjustable current limit
- TPS1HTC30-Q1 – Automotive, 60-V, 6-A, 30-mΩ, one-channel smart high-side switch with adjustable current limit
- TPS482H85EVM – TPS482H85EVM evaluation module for 48V high-side switch TPS482H85-Q1
- TPS1HTC100EVM – TPS1HTC100-Q1 evaluation module
- TPS1HTC30EVM – TPS1HTC30-Q1 evaluation module for 60-V, 30-mΩ, 6-A single-channel smart high-side switch
Distribute 24 V across the factory floor and drive offboard loads in programmable logic controller, motor-drive and robotics applications
Our industrial high-side switches offer smart solutions for enabling smaller and more power-efficient factory modules with increased power density.
Benefits:
- Reliably drive offboard loads such as holding brakes, fans, digital outputs, tool attachments and safe-torque-off circuits in motor drives and robotics.
- Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
Featured resources
- TIDA-01552 – 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules
- TIDA-010234 – Eight-port IO-Link master reference design
Accommodate higher battery voltages and provide accurate monitoring
As the automotive industry moves toward hybrid electric vehicles (HEVs) and electric vehicles (EVs), efficient battery management becomes the primary engineering challenge. Our high-side switches have the features and protections necessary for overcoming battery-monitoring design and control challenges.
Benefits:
- Feedback that enables efficient control and battery balancing.
- Built-in system redundancies to help prevent failure.
- Overload, short-circuit and reverse-battery protection.
Featured resources
- TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
- TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
- TPS2HB35-Q1 – 40-V, 35-mΩ, 2-ch automotive smart high-side switch with adjustable current limit
Power and protect offboard ADAS sensors, radars and cameras while providing accurate diagnostics
Advanced driver assistance systems (ADAS) require compact power-switch solutions to provide both power and protection to remote sensor, radar and camera boards. Our high-side switches integrate both protection and diagnostics into a single integrated circuit for driving remote boards.
Benefits:
- Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
- Fault reporting, inrush current control and short-circuit protection.
Featured resources
- TIDA-01323 – ADAS multi-sensor hub reference design with quad 4-Gbps FPD-Link III, dual CSI-2 output, and PoC
- TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
- TPS1HC100-Q1 – Automotive, 100-mΩ, 2.5-A, one-channel smart high-side switch
- TPS4H160-Q1 – 40-V, 160-mΩ, 4-ch automotive smart high-side switch with adjustable current limit
Distribute power across EV chargers and renewable energy systems
Electric vehicle (EV) charging requires safe, quick and efficient charging systems. As charging demands increase, so does the need to flexibly handle electrical loads. Our industrial high-side switches offer smart solutions for your designs, with diagnostics and transient protection.
Benefits:
- Adjustable current limiting and current sensing for protecting and diagnosing load events such as wire breaks, short circuits and overload currents.
- An integrated drain-to-source voltage clamp enables the dissipation of inductive energy stored in long cables and inductive loads.
Featured resources
- TIDA-01552 – 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules
- TIDA-010234 – Eight-port IO-Link master reference design
New products
Automotive, 3.1mΩ, 19A single-channel smart high-side switch
Approx. price (USD)1ku |1.29
Automotive, 9.7mΩ, 7.5A dual-channel smart high-side switch
Approx. price (USD)1ku |1.086
Automotive, 4.8mΩ, 15A single-channel smart high-side switch
Approx. price (USD)1ku |1.018
Automotive, 9.7mΩ, 10A single-channel smart high-side switch
Approx. price (USD)1ku |0.72
Automotive, 18.5mΩ, 5A dual-channel smart high-side switch
Approx. price (USD)1ku |0.861
Automotive, single-channel 120-mΩ smart high-side switch
Approx. price (USD)1ku |0.413