ADC168M102REVM-PDK

ADC168M102R-SEP evaluation module

ADC168M102REVM-PDK

Order now

Overview

The ADC168M102R evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADC168M102R-SEP, a 16-bit, 8-channel 1MSPS simultaneous-sampling analog-to-digital converter (ADC). The evaluation kit includes the ADC168M102REVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over Universal Serial Bus (USB) for data capture, configuration and analysis.

Features
  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADC168M102R-SEP ADC
  • Ships with PHI controller, which provides convenient interface to the EVM over USB for power delivery and digital interface
  • Showcases radiation-tolerant analog front-end to extract maximum ADC accuracy with differential or pseudo-differential input configurations
  • EVM board, PHI controller board and GUI enable users to capture data, perform analysis and configure the ADC168M102R-SEP for full evaluation

  • PHI controller
  • USB A to micro USB cable

Linear & low-dropout (LDO) regulators
TPS73801-SEP Radiation-tolerant, 2.2-V to 20-V input, 1-A adjustable LDO regulator in a plastic package

 

Precision ADCs
ADC168M102R-SEP Radiation-tolerant, 8-channel, 1MSPS, 16-bit, simultaneous-sampling SAR ADC

 

Precision op amps (Vos<1mV)
OPA4H014-SEP Radiation-tolerant, 11-MHz, low-noise, precision rail-to-rail output JFET amplifier
Download View video with transcript Video

Order & start development

Evaluation board

ADC168M102REVM-PDK — ADC168M102R-SEP evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

ADC168M102REVM-PDK ADC168M102R-SEP evaluation module

close
Version: null
Release date:
GUI for evaluation module (EVM)

ADC168M102REVM-PDK-GUI — ADC168M102REVM-PDK GUI software

Supported products & hardware

Supported products & hardware

Hardware development
Evaluation board
ADC168M102REVM-PDK ADC168M102R-SEP evaluation module
Download options

ADC168M102REVM-PDK-GUI ADC168M102REVM-PDK GUI software

close
Version: 1.1.0
Release date: Feb 24, 2026
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
ADC168M102REVM-PDK ADC168M102R-SEP evaluation module

Release Information

Evaluation GUI for the ADC168M102REVM-PDK

What's new

  • v1.1.0 - Added support for full clock mode, pseudo-differential interface for all modes
  • v1.0.0 - Added support for pseudo-differential interface (mode I & II only), Updated data analysis UI
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide ADC168M102REVM-PDK Evaluation Module User's Guide PDF | HTML Oct 15, 2024
Certificate ADC168M102REVM-PDK EU Declaration of Conformity (DoC) Jan 14, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.