BP-AMC0106-LMG-MD

BP-AMC0106-LMG-MD evaluation module

BP-AMC0106-LMG-MD

Order now

Overview

The BP-AMC0106-LMG-MD evaluation module (EVM), is an advanced Gallium Nitride (GaN) -based inverter featuring precision shunt-based isolated phase current sensing with AMC0106M05 delta-sigma modulators. This technology enables accurate control of high-precision drives, including servo drives. The EVM features a TI BoosterPack™ compatible interface, which allows seamless connection to a C2000™ microcontroller (MCU) LaunchPad™ development kit for straightforward performance evaluation. This EVM is a successor of TIDA-010936 and BOOSTXL-LMG2100-MD EVM.

Features
  • Wide input voltage range from 12V to 60V with reverse polarity protection
  • LMG2100R026 100V 2.6mΩ half-bridge GaN power stage
  • GaN half-bridge power stage simplifies the PCB layout and reduces parasitic inductances for optimized switching performance
  • TI GaN reduces size by >50% compared to metal oxide-semiconductor (MOS) design
  • Precision, functionally isolated, in-line phase current sensing with 1mΩ shunt
  • Capable of running up to 24A_RMS (LMG2100R026) without a heat sink
  • TI BoosterPack-compatible interface with 3.3V I/O for easy performance evaluation using C2000 MCU LaunchPad development kit
Gallium nitride (GaN) power stages
LMG2100R026 100V 2.6mΩ half-bridge gallium nitride (GaN) power stage

 

Isolated ADCs
AMC0106M05 ±50mV input functionally isolated delta-sigma modulator for current sensing AMC0106M25 ±250mV input functionally isolated delta-sigma modulator for current sensing
Download View video with transcript Video

Order & start development

Evaluation board

BP-AMC0106-LMG-MD — 48-V GaN-based motordrive with AMC0106

Supported products & hardware

BP-AMC0106-LMG-MD 48-V GaN-based motordrive with AMC0106

close
Version: null
Release date:
Software development kit (SDK)

F29X-MOTOR-CONTROL-SDK — Motor Control SDK for F29x devices

Supported products & hardware

Supported products & hardware

Products
Automotive powertrain, zonal & chassis control MCUs
F29H859TU-Q1 Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
Real-time digital power MCUs
F29H850DM C2000™ 64-bit MCU with C29 200MHz dual core, functional safety-compliant, 2MB F29H850TU C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
Hardware development
Reference design
TIDM-02014 High-power, high-performance automotive SiC traction inverter reference design
Daughter card
BOOSTXL-3PHGANINV 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module
Evaluation board
BOOSTXL-LMG2100-MD LMG2100 boost evaluation module BP-AMC0106-LMG-MD BP-AMC0106-LMG-MD evaluation module DAC128S085EVM 12-bit 8 Channel Digital to Analog Converter Evaluation Module

F29X-MOTOR-CONTROL-SDK Motor Control SDK for F29x devices

close
Version: 1.00.00.00
Release date: Jul 3, 2025
lock = Requires export approval (1 minute)
Products
Automotive powertrain, zonal & chassis control MCUs
F29H859TU-Q1 Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
Real-time digital power MCUs
F29H850DM C2000™ 64-bit MCU with C29 200MHz dual core, functional safety-compliant, 2MB F29H850TU C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
Hardware development
Reference design
TIDM-02014 High-power, high-performance automotive SiC traction inverter reference design
Daughter card
BOOSTXL-3PHGANINV 48-V Three-Phase Inverter With Shunt-Based In-Line Motor Phase Current Sensing Evaluation Module
Evaluation board
BOOSTXL-LMG2100-MD LMG2100 boost evaluation module BP-AMC0106-LMG-MD BP-AMC0106-LMG-MD evaluation module DAC128S085EVM 12-bit 8 Channel Digital to Analog Converter Evaluation Module

Documentation

START HERE - A guide to getting started with the F29x Motor Control SDK and its components. Descriptions of the reference designs, libraries, and release notes can be found here.

Download Code Composer Studio IDE (v20.2.0 or later)

Release Information

F29x MotorControl SDK for C2000™ real-time control microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize F29x based motor control system development time targeted for various three-phase motor control applications.

What's new

  • TIDM-02014: Traction Inverter reference design for F29H85x
  • 800V, 300kW SiC-based traction inverter system
  • Real-time, variable gate drive strength enable improved system efficiency
  • Isolated gate drivers, bias supply modules, and highly integrated voltage sensing devices for direct connection to high-voltage significantly reduces PCB area
  • Servo_Drive_QEP: Servo drive with incremental encoder for PMSM FOC evaluation for F29H85x
  • Support for BOOSTXL-LMG2100-MD, BOOSTXL-AMC0106-LMG-MD (E1), and BOOSTXL-3PHGANINV
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide BP-AMC0106-LMG-MD Evaluation Module User's Guide PDF | HTML Jul 21, 2025
Certificate BP-AMC0106-LMG-MD EU Declaration of Conformity (DoC) Jun 30, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos